R504R10BX RC 50-4 R 10BX OB FOR US07

R504R10BX MFG #: Link-Belt
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Construction: Riveted
  • Distance Between side Sidebars: 0.38 in
  • Material: Steel
  • Number of Strands: 4
  • Overall Width: 3.020 in
  • Pin Diameter: 0.200 in
  • Roller/Bushing/Barrel Diameter: #NAME?
  • Sidebar Height [Nom]: 0.59 in
  • Sidebar Thickness: 0.08 in
  • Sprocket Unit: C-18
  • Strength - Ultimate [Avg]: 24,400 lb/ft
RC 50-4 Rivet 10 BX A1E9