B506 Riv 100 Reel
B506PMR100REB MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 1.000 in
- Construction: Riveted
- Distance Between side Sidebars: -- in
- Material: Powdered Metal
- Number of Strands: 1
- Overall Width: 0.800 in
- Pin Diameter: 0.190 in
- Roller/Bushing/Barrel Diameter: -- in
- Sidebar Thickness: 0.08 in
- Weight: 0.5 Lb
B506 100 Ft B506pm Rivet 100 ReB