B503pm Riv 25 BX
B503PMR25BX MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 1.000 in
- Construction: Riveted
- Distance Between side Sidebars: -- in
- Material: Powdered Metal
- Number of Strands: 1
- Overall Width: 0.500 in
- Pin Diameter: 0.170 in
- Roller/Bushing/Barrel Diameter: -- in
- Sidebar Thickness: 0.06 in
- Weight: 0.3 Lb
B503 25 Ft To Be Sold In 25 Foot Increments