B502pm Riv 25 BX

B502PMR25BX MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.000 in
  • Construction: Riveted
  • Distance Between side Sidebars: -- in
  • Material: Powdered Metal
  • Number of Strands: 1
  • Overall Width: 0.440 in
  • Pin Diameter: 0.170 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Thickness: 0.06 in
  • Weight: 0.3 Lb
B502 Rivet B502pm Rivet 25 BX