Al566 100FT

AL566 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Lacing: 6 x 6 in
  • Overall Width: 1.087 in
  • Pin Diameter: 0.200 in
  • Sidebar Thickness: 0.079 in
  • Weight: 3.97 LB
Al566 100 Ft Al566 Leaf 100 Ft