AL1466 50FT AL1466 50FT USE 10697332

AL1466 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.750 in
  • Lacing: 6 x 6 in
  • Overall Width: 2.933 in
  • Pin Diameter: 0.500 in
  • Sidebar Thickness: 0.217 in
  • Weight: 31.75 LB
Al1466 50 Ft Al1466 Leaf 50 Ft