6425 P/C

6425R*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.500 in
  • Distance Between side Sidebars: 1.48 in
  • Material: Carbon Steel
  • Overall Width: 3.810 in
  • Pin Diameter: 0.88 in
  • Roller/Bushing/Barrel Diameter: 1.56 in
  • Sidebar Height [Nom]: 2.38 in
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 645
  • Strength - Ultimate [Min]: 78,000 lb/ft
  • Strength - Ultimate [Avg]: 111,429 lb/ft
  • Weight: 12.7 LB
  • Working Load Rating: 6,900 lb/ft
6425 Chain P/C Str SB 2.500P