531 P/C

531-P MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 4.000 in
  • Distance Between side Sidebars: 1.31 in
  • Material: Carbon Steel
  • Overall Width: 3.470 in
  • Pin Diameter: 0.63 in
  • Roller Style: Non-Flange
  • Roller/Bushing/Barrel Diameter: 2.25 in
  • Sidebar Height [Nom]: 1.50 in
  • Sidebar Style: Straight
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 531
  • Strength - Ultimate [Min]: 28,000 lb/ft
  • Strength - Ultimate [Avg]: 40,000 lb/ft
  • Weight: 9.7 LB
  • Working Load Rating: 4,500 lb/ft
531 Chain P/C Str SB 4.000P