2188-K1/K2 EV 1 P/C Str SB
2188K&K*300 MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 4.000 in
- Distance Between side Sidebars: 1.31 in
- Material: Carbon Steel
- Overall Width: 3.250 in
- Pin Diameter: 0.63 in
- Roller Style: Non-Flange
- Roller/Bushing/Barrel Diameter: 1.75 in
- Sidebar Height [Nom]: 1.50 in
- Sidebar Style: Straight
- Sidebar Thickness: 0.310 in
- Sprocket Unit: 188
- Strength - Ultimate [Min]: 23,000 lb/ft
- Strength - Ultimate [Avg]: 32,857 lb/ft
- Weight: 7 Lb
- Working Load Rating: 4,200 lb/ft
2188-K1/k2 EV 1 P/C Str SB Steel Chain 4" Pitch