1617 P/C Str SB
1617-P MFG #: Rexnord
Out of Stock
- Chain Pitch [Nom]: 6.000 in
- Distance Between side Sidebars: 1.38 in
- Material: Carbon Steel
- Overall Width: 3.280 in
- Pin Diameter: 0.69 in
- Roller Style: Non-Flange
- Roller/Bushing/Barrel Diameter: 2.50 in
- Sidebar Height [Nom]: 2.50 in
- Sidebar Style: Straight
- Sidebar Thickness: 0.310 in
- Sprocket Unit: 197
- Strength - Ultimate [Min]: 43,000 lb/ft
- Strength - Ultimate [Avg]: 61,429 lb/ft
- Weight: 11 Lb
- Working Load Rating: 4,800 lb/ft
1617 P/C Str SB Steel Chain 6.00" Pitch