R1033-P ST P/PK

R1033-P MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 3.075 in
  • Distance Between side Sidebars: 1.44 in
  • Material: Carbon Steel
  • Overall Width: 3.500 in
  • Pin Diameter: 0.63 in
  • Roller/Bushing/Barrel Diameter: 1.25 in
  • Sidebar Height [Nom]: 1.50 in
  • Sidebar Thickness: 0.310 in
  • Sprocket Unit: 1030
  • Strength - Ultimate [Min]: 39,000 lb/ft
  • Strength - Ultimate [Avg]: 55,714 lb/ft
  • Weight: 6.8 LB
  • Working Load Rating: 4,650 lb/ft
R1033 Drive Chain P/C Stl Offset 3.075p