R1037 Drive P/P

R1037*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 3.075 in
  • Distance Between side Sidebars: 1.44 in
  • Material: Carbon Steel
  • Overall Width: 3.750 in
  • Pin Diameter: 0.65 in
  • Roller/Bushing/Barrel Diameter: 1.25 in
  • Sidebar Height [Nom]: 1.75 in
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 1030
  • Strength - Ultimate [Min]: 57,000 lb/ft
  • Strength - Ultimate [Avg]: 81,429 lb/ft
  • Weight: 8.6 LB
  • Working Load Rating: 5,100 lb/ft
R1037 Drive Chain P/C Stl Offset 3.075p