Champ 3 Drive P/P

CHAMP3*301 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 3.075 in
  • Distance Between side Sidebars: 1.44 in
  • Material: Carbon Steel
  • Overall Width: 3.850 in
  • Pin Diameter: 0.65 in
  • Roller/Bushing/Barrel Diameter: 1.25 in
  • Sidebar Height [Nom]: 1.69 in
  • Sidebar Thickness: 0.380 in
  • Sprocket Unit: 1030
  • Strength - Ultimate [Min]: 57,000 lb/ft
  • Strength - Ultimate [Avg]: 81,429 lb/ft
  • Weight: 8.3 LB
  • Working Load Rating: 5,100 lb/ft
Champ 3 Drive Chain P/C Stl Offset 3.075p