B578 Drive Riv

B578*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.609 in
  • Distance Between side Sidebars: 1.03 in
  • Material: Carbon Steel
  • Overall Width: 2.270 in
  • Pin Diameter: 0.38 in
  • Roller/Bushing/Barrel Diameter: 0.88 in
  • Sidebar Height [Nom]: 1.00 in
  • Sidebar Thickness: 0.160 in
  • Sprocket Unit: 78
  • Strength - Ultimate [Min]: 10,000 lb/ft
  • Strength - Ultimate [Avg]: 14,286 lb/ft
  • Weight: 2.3 LB
  • Working Load Rating: 1,800 lb/ft
B578 Drive Chain Rivet Stl Offset 2.609P