1240-P ST P/PK

1240-P MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 4.063 in
  • Distance Between side Sidebars: 1.88 in
  • Material: Carbon Steel
  • Overall Width: 4.880 in
  • Pin Diameter: 0.88 in
  • Roller/Bushing/Barrel Diameter: 1.75 in
  • Sidebar Height [Nom]: 2.00 in
  • Sidebar Thickness: 0.500 in
  • Sprocket Unit: 1240
  • Strength - Ultimate [Min]: 51,000 lb/ft
  • Strength - Ultimate [Avg]: 72,857 lb/ft
  • Weight: 12.3 LB
  • Working Load Rating: 9,000 lb/ft
1240 Drive Chain P/P Offset SB 4.063p