B3910 Riv DBl/flex

B3910*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 3.000 in
  • Distance Between side Sidebars: -- in
  • Material: Carbon Steel
  • Overall Width: 1.468 in
  • Pin Diameter: 0.56 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 1.25 in
  • Sidebar Thickness: 0.250 in
  • Sprocket Unit: 3910
  • Weight: 3.2 LB
  • Working Load Rating: 2,100 lb/ft
B3910 Riveted 3.000P DBL/flex Steel Chain