998B 998 DF CH

998B MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 9.031 in
  • Distance Between side Sidebars: 1.640 in
  • Material: Steel
  • Overall Width: 3.750 in
  • Pin Diameter: 1.125 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 2.69 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 998
  • Strength - Ultimate [Min]: 175,000 lb/ft
  • Weight: 10.3 LB
  • Working Load Rating: 25,000 lb/ft
998 Drop Forge Chain Heat Treated 9.031p