468B 468 DF CH

468B MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 4.031 in
  • Distance Between side Sidebars: 1.700 in
  • Material: Steel
  • Overall Width: 3.312 in
  • Pin Diameter: 0.750 in
  • Roller/Bushing/Barrel Diameter: -- in
  • Sidebar Height [Nom]: 1.93 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 468
  • Strength - Ultimate [Min]: 88,000 lb/ft
  • Strength - Ultimate [Avg]: 88,000 lb/ft
  • Weight: 7.8 LB
  • Working Load Rating: 12,601 lb/ft
468 Drop Forge Chain Heat Treated 4.031p