C9103 Pintle

C9103C MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 3.075 in
  • Distance Between side Sidebars: 1.130 in
  • Material: Cast
  • Overall Width: 3.69 in
  • Pin Diameter: 0.75 in
  • Roller/Bushing/Barrel Diameter: 1.25 in
  • Sidebar Height [Nom]: 1.25 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 103
  • Weight: 5.7 LB
  • Working Load Rating: 4,250 lb/ft