Rexnord 400-900 Pintle Cast Chains

7 items

  • 945-P MFG #: Rexnord
    Out of Stock
    • Chain Pitch [Nom]: 1.630 in
    • Distance Between side Sidebars: 0.690 in
    • Material: Cast
  • 955-P MFG #: Rexnord
    Out of Stock
    • Chain Pitch [Nom]: 1.630 in
    • Distance Between side Sidebars: 0.630 in
    • Material: Cast
  • 962-P MFG #: Rexnord
    Out of Stock
    • Chain Pitch [Nom]: 1.634 in
    • Distance Between side Sidebars: 0.810 in
    • Material: Cast
  • 977C MFG #: Rexnord
    Out of Stock
    • Chain Pitch [Nom]: 2.308 in
    • Distance Between side Sidebars: 0.690 in
    • Material: Cast
  • 988C MFG #: Rexnord
    Out of Stock
    • Chain Pitch [Nom]: 2.609 in
    • Distance Between side Sidebars: 0.880 in
    • Material: Cast
  • C9103C MFG #: Rexnord
    Out of Stock
    • Chain Pitch [Nom]: 3.075 in
    • Distance Between side Sidebars: 1.130 in
    • Material: Cast
  • SCA9103C MFG #: Rexnord
    Out of Stock
    • Chain Pitch [Nom]: 3.075 in
    • Distance Between side Sidebars: 1.125 in
    • Material: Cast