5608JF05A W/FAN
0795516 MFG #: Falk
Out of Stock
- Exact Ratio: 5.000
- High Speed Shaft (HSS) Diameter: 3.000 in
- High Speed Shaft (HSS) Length: 4.80 in
- High Speed Shaft (HSS) Speed [Max]: 1750 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 6 1/2 in
- Nominal Ratio: 5
- Product Type: Flange Mounted (JF)
- Recommended Driven Shaft Length [Nom]: 13.000 in
- Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
- Unit Size: 5608
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 10.66 in
- Width Through Housing: 12.40 in
Size 5608 shaft mounted parallel helical gear drive with a 5:1 ratio and cooling fan assembly. Standard mounting achieved with factory installed flange. A tapered shaft, drive shaft, TA (torque-assist) tapered bushing, or Taper Conversion Bushing will also be required to mount the drive.