5608JR05A

0795506 MFG #: Falk
Out of Stock
  • Exact Ratio: 5.000
  • High Speed Shaft (HSS) Diameter: 3.000 in
  • High Speed Shaft (HSS) Length: 8.80 in
  • High Speed Shaft (HSS) Speed [Max]: 1750 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 6 1/2 in
  • Nominal Ratio: 5
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 13.000 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5608
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 10.66 in
  • Width Through Housing: 12.40 in
Size 5608 shaft mounted parallel helical gear drive with a 5:1 ratio. This part number includes a torque arm, but does not include a TA (torque-assist) tapered bushing.