5608JR14A - 6 7/16 W/FAN AND BACKSTOP

0795500 MFG #: Falk
Out of Stock
  • Exact Ratio: 13.820
  • High Speed Shaft (HSS) Diameter: 3.000 in
  • High Speed Shaft (HSS) Length: 4.80 in
  • High Speed Shaft (HSS) Speed [Max]: 1728 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 6 7/16 in
  • Nominal Ratio: 14
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 13.000 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Unit Size: 5608
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 10.66 in
  • Width Through Housing: 12.40 in
Size 5608 shaft mounted parallel helical gear drive with a 14:1 ratio and both a cooling fan assembly and backstop. Backstop rotation direction will need to be provided. Standard mounting includes a tie rod assembly and 6 7/16 inch dia TA (torque-assist) tapered bushing