5507JR14A - 4 7/16
0795279 MFG #: Falk
Out of Stock
- Exact Ratio: 13.460
- High Speed Shaft (HSS) Diameter: 2.750 in
- High Speed Shaft (HSS) Length: 7.40 in
- High Speed Shaft (HSS) Speed [Max]: 1683 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 4 7/16 in
- Nominal Ratio: 14
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 10.750 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5507
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 9.29 in
- Width Through Housing: 10.74 in
Size 5507 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting includes a tie rod assembly and 4 7/16 inch dia TA (torque-assist) tapered bushing