5507JR05A - 3 7/16

0795272 MFG #: Falk
Out of Stock
  • Exact Ratio: 4.929
  • High Speed Shaft (HSS) Diameter: 2.750 in
  • High Speed Shaft (HSS) Length: 7.40 in
  • High Speed Shaft (HSS) Speed [Max]: 1725 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 3 7/16 in
  • Nominal Ratio: 5
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 10.750 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5507
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 9.29 in
  • Width Through Housing: 10.74 in
Size 5507 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting includes a tie rod assembly and 3 7/16 inch dia TA (torque-assist) tapered bushing