5507JF14
0794412 MFG #: Falk
Out of Stock
- Exact Ratio: 13.460
- High Speed Shaft (HSS) Diameter: 2.750 in
- High Speed Shaft (HSS) Length: 2.50 in
- High Speed Shaft (HSS) Speed [Max]: 1683 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 5 7/16 in
- Nominal Ratio: 14
- Product Type: Flange Mounted (JF)
- Recommended Driven Shaft Length [Nom]: 10.750 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5507
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 9.29 in
- Width Through Housing: 10.74 in
Size 5507 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting achieved with factory installed flange. A TA (torque-assist) tapered bushing is required but sold separately.