5407JR14A - 2 15/16

0795226 MFG #: Falk
Out of Stock
  • Exact Ratio: 13.890
  • High Speed Shaft (HSS) Diameter: 2.500 in
  • High Speed Shaft (HSS) Length: 6.06 in
  • High Speed Shaft (HSS) Speed [Max]: 1736 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 2 15/16 in
  • Nominal Ratio: 14
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 8.500 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5407
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.03 in
  • Width Through Housing: 8.30 in
Size 5407 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting includes a tie rod assembly and 2 15/16 inch dia TA (torque-assist) tapered bushing