5315JSC25A - 2 7/16 W/FAN
0795417 MFG #: Falk
Out of Stock
- Exact Ratio: 25.260
- High Speed Shaft (HSS) Diameter: 2.250 in
- High Speed Shaft (HSS) Length: 2.84 in
- High Speed Shaft (HSS) Speed [Max]: 1768 rpm
- Lip Seal Material: Viton
- Nominal Ratio: 25
- Product Type: Screw Conveyor (JSC)
- Screw Conveyor Drive Shaft Diameter: 2 7/16 in
- Screw Conveyor Drive Shaft Length: 9 11/16 in
- Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
- Unit Size: 5315
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
- Width Through Housing: 9.97 in
Size 5315 shaft mounted parallel helical gear drive with a 25:1 ratio and cooling fan assembly. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 2 7/16 inch dia CEMA standard screw conveyor drive shaft kit.