5315JR09A - 3 7/16 W/FAN
0795392 MFG #: Falk
Out of Stock
- Exact Ratio: 9.131
- High Speed Shaft (HSS) Diameter: 2.250 in
- High Speed Shaft (HSS) Length: 2.84 in
- High Speed Shaft (HSS) Speed [Max]: 1735 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 3 7/16 in
- Nominal Ratio: 9
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 8.000 in
- Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
- Unit Size: 5315
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
- Width Through Housing: 9.97 in
Size 5315 shaft mounted parallel helical gear drive with a 9:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 3 7/16 inch dia TA (torque-assist) tapered bushing