5315JR14A - 3
0795358 MFG #: Falk
Out of Stock
- Exact Ratio: 13.910
- High Speed Shaft (HSS) Diameter: 2.250 in
- High Speed Shaft (HSS) Length: 5.25 in
- High Speed Shaft (HSS) Speed [Max]: 1739 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 3 in
- Nominal Ratio: 14
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 8.000 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5315
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
- Width Through Housing: 9.97 in
Size 5315 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting includes a tie rod assembly and 3 inch dia TA (torque-assist) tapered bushing