5307JSC09A - 2 7/16 W/FAN

0795208 MFG #: Falk
Out of Stock
  • Exact Ratio: 9.131
  • High Speed Shaft (HSS) Diameter: 2.125 in
  • High Speed Shaft (HSS) Length: 2.25 in
  • High Speed Shaft (HSS) Speed [Max]: 1735 rpm
  • Lip Seal Material: Viton
  • Nominal Ratio: 9
  • Product Type: Screw Conveyor (JSC)
  • Screw Conveyor Drive Shaft Diameter: 2 7/16 in
  • Screw Conveyor Drive Shaft Length: 9 11/16 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Unit Size: 5307
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
  • Width Through Housing: 9.10 in
Size 5307 shaft mounted parallel helical gear drive with a 9:1 ratio and cooling fan assembly. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 2 7/16 inch dia CEMA standard screw conveyor drive shaft kit.