5307JR25A - 2 11/16 W/FAN

0795200 MFG #: Falk
Out of Stock
  • Exact Ratio: 25.260
  • High Speed Shaft (HSS) Diameter: 2.125 in
  • High Speed Shaft (HSS) Length: 2.25 in
  • High Speed Shaft (HSS) Speed [Max]: 1768 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 2 11/16 in
  • Nominal Ratio: 25
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 7.500 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: Forced Air Over Housing - Fan Driven by High Speed Shaft
  • Unit Size: 5307
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
  • Width Through Housing: 9.10 in
Size 5307 shaft mounted parallel helical gear drive with a 25:1 ratio and cooling fan assembly. Standard mounting includes a tie rod assembly and 2 11/16 inch dia TA (torque-assist) tapered bushing