5307JSC09A - 2 7/16
0795156 MFG #: Falk
Out of Stock
- Exact Ratio: 9.131
- High Speed Shaft (HSS) Diameter: 2.125 in
- High Speed Shaft (HSS) Length: 4.75 in
- High Speed Shaft (HSS) Speed [Max]: 1735 rpm
- Lip Seal Material: Viton
- Nominal Ratio: 9
- Product Type: Screw Conveyor (JSC)
- Screw Conveyor Drive Shaft Diameter: 2 7/16 in
- Screw Conveyor Drive Shaft Length: 9 11/16 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5307
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
- Width Through Housing: 9.10 in
Size 5307 shaft mounted parallel helical gear drive with a 9:1 ratio. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 2 7/16 inch dia CEMA standard screw conveyor drive shaft kit.