5307JR25A - 3 7/16
0795152 MFG #: Falk
Out of Stock
- Exact Ratio: 25.260
- High Speed Shaft (HSS) Diameter: 2.125 in
- High Speed Shaft (HSS) Length: 4.25 in
- High Speed Shaft (HSS) Speed [Max]: 1768 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 3 7/16 in
- Nominal Ratio: 25
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 7.500 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5307
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
- Width Through Housing: 9.10 in
Size 5307 shaft mounted parallel helical gear drive with a 25:1 ratio. Standard mounting includes a tie rod assembly and 3 7/16 inch dia TA (torque-assist) tapered bushing