5307JR05A - 2 15/16
0795119 MFG #: Falk
Out of Stock
- Exact Ratio: 4.857
- High Speed Shaft (HSS) Diameter: 2.125 in
- High Speed Shaft (HSS) Length: 3.50 in
- High Speed Shaft (HSS) Speed [Max]: 1700 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 2 15/16 in
- Nominal Ratio: 5
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 7.500 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5307
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.58 in
- Width Through Housing: 9.10 in