5215JSC14A - 2
0795085 MFG #: Falk
Out of Stock
- Exact Ratio: 13.600
- High Speed Shaft (HSS) Diameter: 1.875 in
- High Speed Shaft (HSS) Length: 3.50 in
- High Speed Shaft (HSS) Speed [Max]: 1700 rpm
- Lip Seal Material: Viton
- Nominal Ratio: 14
- Product Type: Screw Conveyor (JSC)
- Screw Conveyor Drive Shaft Diameter: 2 in
- Screw Conveyor Drive Shaft Length: 9 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5215
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 5.59 in
- Width Through Housing: 8.68 in