5215JR05A - 2 15/16
0795013 MFG #: Falk
Out of Stock
- Exact Ratio: 4.923
- High Speed Shaft (HSS) Diameter: 1.875 in
- High Speed Shaft (HSS) Length: 3.00 in
- High Speed Shaft (HSS) Speed [Max]: 1723 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 2 15/16 in
- Nominal Ratio: 5
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 7.125 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5215
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 5.59 in
- Width Through Housing: 8.68 in
Size 5215 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting includes a tie rod assembly and 2 15/16 inch dia TA (torque-assist) tapered bushing