5207JSC25A - 2 7/16

0795000 MFG #: Falk
Out of Stock
  • Exact Ratio: 24.990
  • High Speed Shaft (HSS) Diameter: 1.500 in
  • High Speed Shaft (HSS) Length: 6.76 in
  • High Speed Shaft (HSS) Speed [Max]: 1749 rpm
  • Lip Seal Material: Viton
  • Nominal Ratio: 25
  • Product Type: Screw Conveyor (JSC)
  • Screw Conveyor Drive Shaft Diameter: 2 7/16 in
  • Screw Conveyor Drive Shaft Length: 9 11/16 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5207
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.90 in
  • Width Through Housing: 7.36 in