5207JR14A - 2 3/8
0794968 MFG #: Falk
Out of Stock
- Exact Ratio: 14.470
- High Speed Shaft (HSS) Diameter: 1.500 in
- High Speed Shaft (HSS) Length: 3.50 in
- High Speed Shaft (HSS) Speed [Max]: 1809 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 2 3/8 in
- Nominal Ratio: 14
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 6.250 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5207
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.90 in
- Width Through Housing: 7.36 in
Size 5207 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting includes a tie rod assembly and 2 3/8 inch dia TA (torque-assist) tapered bushing