5203JR25A - 1 1/2
0794905 MFG #: Falk
Out of Stock
- Exact Ratio: 26.940
- High Speed Shaft (HSS) Diameter: 1.375 in
- High Speed Shaft (HSS) Length: 2.50 in
- High Speed Shaft (HSS) Speed [Max]: 1886 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 1 1/2 in
- Nominal Ratio: 25
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 5.625 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5203
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.07 in
- Width Through Housing: 6.40 in