5203JR05A - 1 1/2

0794878 MFG #: Falk
Out of Stock
  • Exact Ratio: 5.071
  • High Speed Shaft (HSS) Diameter: 1.375 in
  • High Speed Shaft (HSS) Length: 3.00 in
  • High Speed Shaft (HSS) Speed [Max]: 1775 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 1 1/2 in
  • Nominal Ratio: 5
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 5.625 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5203
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 4.07 in
  • Width Through Housing: 6.40 in
Size 5203 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting includes a tie rod assembly and 1 1/2 inch dia TA (torque-assist) tapered bushing