5115JR09A - 32
0793950 MFG #: Falk
Out of Stock
- Exact Ratio: 9.357
- High Speed Shaft (HSS) Diameter: 1.125 in
- High Speed Shaft (HSS) Length: 2.50 in
- High Speed Shaft (HSS) Speed [Max]: 1778 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 32 mm
- Nominal Ratio: 9
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 5.500 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5115
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 3.49 in
- Width Through Housing: 6.60 in
Size 5115 shaft mounted parallel helical gear drive with a 9:1 ratio. Standard mounting includes a tie rod assembly and 32 millimeter dia TA (torque-assist) tapered bushing