5115JF05A - 30
0793914 MFG #: Falk
Out of Stock
- Exact Ratio: 5.053
- High Speed Shaft (HSS) Diameter: 1.125 in
- High Speed Shaft (HSS) Length: 2.50 in
- High Speed Shaft (HSS) Speed [Max]: 1769 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 30 mm
- Nominal Ratio: 5
- Product Type: Flange Mounted (JF)
- Recommended Driven Shaft Length [Nom]: 5.500 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5115
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 3.49 in
- Width Through Housing: 6.60 in
Size 5115 shaft mounted parallel helical gear drive with a 5:1 ratio. Standard mounting achieved with predrilled housing for field installable flange. A tapered shaft, drive shaft, TA (torque-assist) tapered bushing, or Taper Conversion Bushing will also be required to mount the drive.