5115JSC14A SCREW CONV DRIVE DS =3.000
0793905 MFG #: Falk
Out of Stock
- High Speed Shaft (HSS) Diameter: 1.125 in
- High Speed Shaft (HSS) Length: 2.50 in
- High Speed Shaft (HSS) Speed [Max]: 1744 rpm
- Lip Seal Material: Viton
- Nominal Ratio: 14
- Product Type: Screw Conveyor (JSC)
- Screw Conveyor Drive Shaft Diameter: 3 in
- Screw Conveyor Drive Shaft Length: 9 7/8 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5115
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 3.49 in
- Width Through Housing: 6.60 in
Size 5115 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 3 inch dia CEMA standard screw conveyor drive shaft kit.