5107JSC14A SCREW CONV DRIVE DS =2.000
0793814 MFG #: Falk
Out of Stock
- High Speed Shaft (HSS) Diameter: 0.875 in
- High Speed Shaft (HSS) Length: 2.00 in
- High Speed Shaft (HSS) Speed [Max]: 1804 rpm
- Lip Seal Material: Viton
- Nominal Ratio: 14
- Product Type: Screw Conveyor (JSC)
- Screw Conveyor Drive Shaft Diameter: 2 in
- Screw Conveyor Drive Shaft Length: 9 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5107
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 2.90 in
- Width Through Housing: 5.92 in
Size 5107 shaft mounted parallel helical gear drive with a 14:1 ratio. Standard mounting of the screw conveyor drive includes a CEMA standard screw conveyor adapter and a 2 inch dia CEMA standard screw conveyor drive shaft kit.