5107JR25A - 1 1/4

0793803 MFG #: Falk
Out of Stock
  • Exact Ratio: 25.810
  • High Speed Shaft (HSS) Diameter: 0.875 in
  • High Speed Shaft (HSS) Length: 2.00 in
  • High Speed Shaft (HSS) Speed [Max]: 1807 rpm
  • Lip Seal Material: Viton
  • Low Speed Shaft (LSS) Diameter: 1 1/4 in
  • Nominal Ratio: 25
  • Product Type: Shaft Mounted (JR)
  • Recommended Driven Shaft Length [Nom]: 5.000 in
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Unit Size: 5107
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 2.90 in
  • Width Through Housing: 5.92 in
Size 5107 shaft mounted parallel helical gear drive with a 25:1 ratio. Standard mounting includes a tie rod assembly and 1 1/4 inch dia TA (torque-assist) tapered bushing