5107JR25A - 1
0793800 MFG #: Falk
Out of Stock
- Exact Ratio: 25.810
- High Speed Shaft (HSS) Diameter: 0.875 in
- High Speed Shaft (HSS) Length: 2.00 in
- High Speed Shaft (HSS) Speed [Max]: 1807 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 1 in
- Nominal Ratio: 25
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 5.000 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5107
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 2.90 in
- Width Through Housing: 5.92 in
Size 5107 shaft mounted parallel helical gear drive with a 25:1 ratio. Standard mounting includes a tie rod assembly and 1 inch dia TA (torque-assist) tapered bushing