5608J25A BASIC DR,TIEROD,BS
0794705 MFG #: Falk
Out of Stock
- Exact Ratio: 5
- High Speed Shaft (HSS) Diameter: 3.000 in
- High Speed Shaft (HSS) Length: 8.80 in
- High Speed Shaft (HSS) Speed [Max]: 1750 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 6 1/2 in
- Nominal Ratio: 5
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 13.000 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5608
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 10.66 in
- Width Through Housing: 12.40 in
Size 5608 shaft mounted parallel helical gear drive with a 5:1 ratio and backstop. Backstop rotation direction will need to be provided. This part number includes a torque arm, but does not include a TA (torque