5507JR25A Size Basic Drive; 25:1 Ratio
0794408 MFG #: Falk
Out of Stock
- Exact Ratio: 24.290
- High Speed Shaft (HSS) Diameter: 2.750 in
- High Speed Shaft (HSS) Length: 7.40 in
- High Speed Shaft (HSS) Speed [Max]: 1700 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 5 7/16 in
- Nominal Ratio: 25
- Product Type: Shaft Mounted (JR)
- Recommended Driven Shaft Length [Nom]: 10.750 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5507
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 9.29 in
- Width Through Housing: 10.74 in
Size 5507 shaft mounted parallel helical gear drive with a 25:1 ratio. This part number includes a torque arm, but does not include a TA (torque-assist) tapered bushing.