5407JF25A FLANGE MOUNT
0794396 MFG #: Falk
Out of Stock
- Exact Ratio: 25.04
- High Speed Shaft (HSS) Diameter: 2.500 in
- High Speed Shaft (HSS) Length: 6.04 in
- High Speed Shaft (HSS) Speed [Max]: 1753 rpm
- Lip Seal Material: Viton
- Low Speed Shaft (LSS) Diameter: 4 7/16 in
- Nominal Ratio: 25
- Product Type: Flange Mounted (JF)
- Recommended Driven Shaft Length [Nom]: 8.500 in
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Unit Size: 5407
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.03 in
- Width Through Housing: 8.30 in
Size 5407 shaft mounted parallel helical gear drive with a 25:1 ratio. Standard mounting achieved with factory installed flange. A TA (torque-assist) tapered bushing is required but sold separately.